IESNA:LM-63-2002
[TEST]P939279
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]GLAN-SB1D-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10644
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1418.4 1307.9 1207.2 1113.4 1036.9 1004.1 1002.4 1019.6 1065.7 1163.5
1316 1494.3 1695.7 1916.7 2102 2269.4 2424.8 2596.8 2737.2 2888
3073.8 3196.4 3286.7 3403 3569.8 3908.2 4414 5050.9 5576.3 5506.7
4517.5 2422.5 790 335.5 131.2 43.2 0
1418.4 1316 1215.8 1120.9 1044.4 1006.4 1007 1023.1 1068.5 1165.2
1314.8 1485.7 1687.7 1911.5 2097.4 2267.1 2419 2581.9 2728.6 2879.9
3062.3 3203.3 3300.6 3383.4 3556 3873.7 4354.7 4992.3 5554.4 5493.4
4603.3 2558.3 908.6 349.3 146.7 52.4 0
1418.4 1319.4 1223.3 1132.4 1056.5 1013.3 1007.5 1017.9 1053 1127.2
1254.4 1425.3 1622.7 1833.8 2032.9 2211.9 2361.5 2498.4 2642.9 2807.4
2990.4 3187.8 3348.9 3473.7 3626.2 3884.6 4299.5 4924.4 5635.6 5921
5265.6 3418.5 1362.6 608.8 268.7 96.1 0
1418.4 1317.7 1230.2 1145.1 1070.8 1027.7 1015 1022.5 1046.7 1101.3
1204.3 1350.5 1524.8 1715.3 1910.9 2115.8 2310.8 2474.8 2629 2797.6
3002.5 3207.3 3393.8 3561.2 3755.7 3999.1 4378.9 4999.2 5943.4 6872.7
6856 5061.9 2577.3 1217 562.8 192.8 0
1418.4 1326.3 1246.9 1173.3 1105.9 1058.2 1040.3 1043.8 1062.2 1102.5
1175.6 1287.8 1437.9 1599.1 1768.8 1969.1 2202.1 2445.5 2660.7 2883.4
3098.6 3338.5 3591.7 3832.2 4101.5 4441 4919.2 5623.5 6748.4 8166.2
8675.5 6772.6 4400.7 2258.5 978.2 304.4 0
1418.4 1325.2 1252.1 1178.4 1112.3 1062.2 1042.1 1046.7 1064.5 1103.6
1169.2 1278.6 1423 1581.8 1747.5 1943.2 2178.5 2425.9 2652.6 2885.7
3107.2 3346.6 3599.8 3853.5 4135.5 4485.9 4963.5 5658.6 6749.6 8135.7
8671.4 6874.4 4381.7 2223.4 956.9 293.5 0
1418.4 1337.3 1271.1 1210.1 1152.5 1106.5 1082.9 1078.9 1096.2 1131.3
1187.6 1274.5 1385 1517.9 1682.5 1870.1 2114.1 2387.4 2686 3003.6
3323 3637.2 3933.5 4221.8 4526.7 4870.8 5259.2 5738.6 6353.1 6934.8
6578.7 4625.1 1982.3 631.2 227.9 55.8 0
1418.4 1352.2 1299.9 1255 1212.4 1175 1150.8 1139.3 1146.8 1177.3
1226.8 1291.2 1376.4 1494.9 1656.6 1861.5 2106.6 2388.5 2694.6 3006.5
3303.4 3587.1 3857 4117.1 4351.2 4555.5 4716.1 4806.4 4731.6 4165.4
2648 926.4 363.7 208.9 103.6 35.7 0
1418.4 1372.9 1337.8 1307.9 1281.4 1255.5 1239.4 1234.3 1239.4 1259.6
1293.5 1341.9 1413.8 1524.3 1671.6 1858.6 2084.7 2340.2 2600.9 2855.2
3089.4 3321.3 3513.5 3683.8 3808.6 3870.8 3847.8 3666.5 3169.9 2135.3
883.3 379.2 259.5 182.4 116.8 50.6 0
1418.4 1393.1 1376.4 1364.3 1352.8 1344.2 1342.4 1349.9 1365.4 1393.6
1431 1480.5 1547.9 1649.7 1780.3 1952.4 2164.1 2402.9 2653.2 2913.3
3177.4 3438.1 3679.7 3888 4053.2 4117.6 3992.8 3511.7 2489.8 1123.2
465.5 298.1 211.2 144.4 94.4 43.2 0
1418.4 1422.4 1424.7 1431 1437.9 1448.3 1463.8 1490.3 1526.6 1572.6
1631.9 1704.4 1805.1 1945.5 2129 2351.7 2603.7 2870.7 3148.1 3426
3701.6 3972.1 4226.4 4400.7 4434.7 4252.9 3770.1 2916.8 1687.7 632.4
326.8 226.1 156.5 96.7 57.5 20.7 0
1418.4 1430.5 1440.8 1458.1 1473 1490.9 1515.1 1544.4 1585.3 1634.7
1694 1771.1 1873 2007 2169.3 2358.6 2566.3 2783.8 3009.4 3230.4
3441.5 3651 3828.8 3930 3886.3 3645.2 3159.6 2409.8 1373.5 520.7
277.9 189.3 131.2 78.8 43.2 12.1 0
1418.4 1439.7 1461 1484 1509.3 1531.2 1561.1 1595 1630.7 1678.5
1731.4 1791.3 1868.9 1966.2 2079.5 2206.7 2345.4 2488.1 2634.2 2772.3
2901.8 3006.5 3060.6 3016.9 2839.6 2501.9 2035.2 1474.2 837.2 384.4
234.2 165.7 117.4 76.5 45.5 15.5 0
1418.4 1450.6 1488 1526.6 1559.9 1585.8 1614 1635.9 1652.6 1668.7
1680.2 1688.8 1696.9 1700.9 1694.6 1666.4 1614.6 1551.9 1490.3 1400
1252.1 1062.8 880.4 728.5 604.2 505.8 429.3 369.4 318.8 275.6
231.9 193.9 157.7 118 75.4 27.6 0
1418.4 1466.7 1514.5 1561.1 1592.7 1613.4 1624.4 1628.4 1619.8 1604.8
1583 1550.7 1498.4 1430.5 1345.3 1250.9 1158.9 1070.8 984 896.5
807.9 727.3 658.3 590.4 531.1 479.3 436.2 398.8 362.5 326.3
283.7 242.8 195.6 146.2 85.7 33.9 0
1418.4 1480.5 1540.4 1583 1609.4 1618.1 1612.9 1603.7 1582.4 1551.9
1501.8 1423.6 1333.8 1248.1 1181.9 1127.2 1066.2 996 924.1 856.8
802.1 772.8 730.2 671.5 615.7 565.1 513.8 463.8 419.5 376.9
328 274.5 212.3 150.2 87.5 42 0
1418.4 1492 1555.9 1595.6 1610 1605.4 1596.8 1577.2 1542.1 1487.4
1414.9 1337.8 1268.2 1207.2 1149.1 1092.1 1031.7 967.8 912 870
857.4 853.9 824.6 776.2 723.9 670.4 605.9 542.6 483.9 434.4
386.1 332.6 279.6 215.8 150.8 78.3 0
1418.4 1504.1 1569.7 1604.8 1607.7 1595.6 1580.1 1550.2 1496.1 1429.9
1370.6 1321.7 1269.4 1208.4 1140.5 1073.7 1004.1 938.5 878.1 843.6
832 817.1 799.2 768.7 715.8 662.9 616.8 574.3 541.5 505.2
459.8 411.4 359.1 297.5 233 138.7 0
1418.4 1511.6 1576.6 1602.5 1599.6 1581.8 1557.6 1516.2 1454.6 1399.4
1360.8 1323.4 1276.8 1216.4 1142.8 1058.2 974.7 895.9 826.9 796.4
764.1 742.3 716.4 661.1 606.5 564.5 529.4 504.1 483.9 452.3
421.2 374 321.1 269.3 208.3 123.7 0
1418.4 1514.5 1583 1604.8 1595.6 1576.6 1546.1 1492.6 1432.8 1388.5
1355.7 1321.7 1278 1222.2 1144.5 1049 943.7 849.3 776.2 740
699.7 663.4 612.2 551.2 504.6 469 440.8 417.2 391.9 362.5
340.6 295.2 240.5 196.8 151.3 76 0
1418.4 1523.1 1587.6 1606 1596.2 1574.3 1536.9 1482.8 1423 1381.6
1350.5 1313.1 1272.2 1212.4 1135.3 1040.3 932.2 825.7 746.3 692.8
639.3 600.2 544.9 499.5 455.7 421.8 394.7 373.4 355.6 335.5
354.5 294 224.4 171.5 127.2 52.9 0
1418.4 1522.5 1588.7 1607.7 1597.3 1573.2 1539.8 1483.4 1421.8 1382.7
1350.5 1314.8 1275.1 1217 1141.6 1046.1 937.3 828.6 744 687.6
634.1 593.2 539.2 492.6 448.8 414.3 387.3 366.5 351 330.9
366 271 214.6 172.6 128.3 52.9 0
